Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
V-Ms-VMQ-Ex PG - Ex accessories
Bill of material
V-Ms-VMQ-Ex 1.199.0700.01
AG
Thread
PG 7
GL
5.0 mm
H
8.0 mm
SW
14 mm
DT
Operating Temperature
-60°C - 180°C
BN
Order No.
1.199.0700.01
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices